1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultraviolet Intensity Meter UVA/UVC Measurement

CUS WBGT MONITORS

Ultraviolet Intensity Meter UVA/UVC Measurement
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,431.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·UV rays from 290 nm (UVA) to 390 nm (UVB) can be measured.
·It has a zero function.
[Applications]
·UV measurement at work sites and schools.

Features

●290nm(UVA) to 390nm(UVB) ultraviolet rays can be measured.
●with zero adjustment function.

Usage

●Measurement of ultraviolet rays at work sites and schools.

Specification

●Range(μW/cm2):1999/19990
●Resolution(μW/cm2):1/10
●SPQ(piece):8
●Power Supply: Laminated Type 9V Dry Battery x 1(sold separately)
●W x D x H: 70 x 25 x 131mm
●Sensitivity Wavelength Range: 290 to 390nm
Part Number
UV-340C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,431.00

฿ 13,276.52

CUS WBGT MONITORS 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Ultraviolet Meter Drip-proof and Waterproof function NA Width(mm) 70
Depth(mm) 25 Height(mm) 131 Resolution(mW/cm2) 0.001/0.01
Trusco Code 406-9218 Mass(g) 220 Sensitivity Wavelength Region 290~390nm
Application Ultraviolet measurement at work site or school. Features Possible to measure ultraviolet rays from 290 nm (UVA) to 390 nm (UVB). Power Supply One 9 V layered dry battery (sold separately)

Please check the type/dimensions/specifications of the part UV-340C in the Ultraviolet Intensity Meter UVA/UVC Measurement series.