1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Portable Heat Stroke And Illness Checker (HV-600P)

CUS WBGT MONITORS

Portable Heat Stroke And Illness Checker (HV-600P)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Indicates colds and heat stroke warnings via LED and buzzer. (Use switch to toggle between colds and heatstroke)
· Indicates 4 levels of warning: caution, warning, severe warning, and danger.
· It has a temperature/humidity display function.
[Applications]
· For health management at factories or worksites.

Features

●Notifies you the Heat stroke index level, and dry index level alert with LED and buzzer. (shift between heat stroke index level and dry index level with a switch)
●4 levels of alert notification from caution, vigilance, severe vigilance, danger
●A tempe

Usage

●For health management at the factory or work on site.

Specification

●Measuring Range Temperature(°C):0 to 50
●Measuring Range Humidity(%RH):20 to 90
●Min Display Temperature(°C):0.1
●Min Display Humidity(%RH):1
●SPQ(piece):25
●Power Supply: Lithium Coin Cell Battery(CR2032) x 1(sold separately)
●W x D x H: 70 x 12 x 26mm
Part Number
HV-600P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPrimary Color Trusco Code

฿ 990.16

CUS WBGT MONITORS 1 Piece(s) 1 Day(s) Pink421-2908

Loading...

  1. 1

Basic Information

Product Type Heat Stroke Index monitor Temperature Measuring Range(°C) 0–50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 20~90
Width(mm) 70 Depth(mm) 12 Height(mm) 26
Mass(g) 20 Application For health management at factories or worksites. Features The degree of caution regarding colds or heatstroke is notified by a buzzer and LED (change-over between cold and heatstroke is done with a switch)
Power Supply Coin Type Lithium Battery (CR2032) x 1 pc (Sold Separately)

Please check the type/dimensions/specifications of the part HV-600P in the Portable Heat Stroke And Illness Checker series.

Products with similar specification

Part Number
HV-600W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPrimary Color Trusco Code

฿ 990.16

1 Piece(s) 1 Day(s) White421-2916