(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· φ75 black bulb enables consistent measurements.
· Heat index WBGT alarm can be set.
· Indoor/outdoor mode can be selected to match the location.
· Features Hold, MAX/MIN, Automatic Power Off, Back Light functions.
· SD card type data recording.
[Applications]
· Heat stroke prevention.
· For safety management of work environments such as factories and construction sites.
Product Type | Heat Stroke Index monitor | Temperature Measuring Range(°C) | 0–50 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 0.1 | Measured humidity range(%RH) | 5~95 |
Width(mm) | 73 | Depth(mm) | 47 | Height(mm) | 180 |
Minimum Heat Stroke Index display(°C) | 0.1 | Trusco Code | 408-1871 | Mass(g) | 420 |
Measurement Range Black Ball Temperature(°C) | 0–80 | Heat Stroke Index alarm setting range | 10~40°C | Application | Heat stroke prevention. For safety management of work environments such as factories and other work places. |
Features | φ75 black bulb facilitates consistent measurements. | Power Supply | AA Batteries x 6 (Included) or AC Adapter (Sold Separately) |
How can we improve?
How can we improve?