(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A large, clearly visible display.
· The main unit and external sensor temperature and humidity are simultaneously displayed.
· The WBGT heat stroke index (caution, warning, immediate threat, danger) for the main unit and external sensor are displayed with the press of a single button.
[Applications]
· Heat stroke prevention.
· For safety management of work environments such as factories and construction sites.
Product Type | Heat Stroke Index monitor | Temperature Measuring Range(°C) | 0–60 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 1 | Measured humidity range(%RH) | 20~90 |
Width(mm) | 95 (Main Unit) / 63 (Auxiliary Unit) | Depth(mm) | 20 (Main Unit) / 22 (Auxiliary Unit) | Height(mm) | 140 (Main Unit) / 122 (Auxiliary Unit) |
Trusco Code | 417-4518 | Mass(g) | 225 | Installation range | 80m |
Measuring Range of Slave Unit | -20 to 60°C (temperature), 20 to 90% (humidity) | Application | Heat stroke prevention. For safety management of work environments such as factories and other work places. | Features | Large easily visible liquid crystal display |
Power Supply | AA dry batteries x 3 (sold separately) |
How can we improve?
How can we improve?