1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Radiation Thermometer, K Thermocouple

CUS INFRARED THERMOMETERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,829.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hybrid type that can measure temperature with a K-type thermocouple thermometer.

 
Part Number
IR-309 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,829.00

฿ 13,195.24

CUS INFRARED THERMOMETERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -60~1000 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Details Type With Laser Point Distance to Measuring Range Ratio (D to S) 75 to 1
Width(mm) 47 Depth(mm) 196 Height(mm) 200
Trusco Code 406-9137 Mass(g) 392 Radiation rate 0.10 to 1.00
Features This product has a Consumer Product Safety Act PSC mark. Power Supply AAA Batteries x 2 (Sold Separately)

Please check the type/dimensions/specifications of the part IR-309 in the Radiation Thermometer, K Thermocouple series.