1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drip-proof thermometer (stick type)

CUS CORE THERMOMETERS

Drip-proof thermometer (stick type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A drip-proof pen thermometer that can be used securely in wet areas.
· Handy long sensor type (290 mm).
[Applications]
· For various temperature measurements.

Part Number
CT-422WR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,149.00

CUS CORE THERMOMETERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -10~220 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function Drip-Proof Width(mm) 47 Depth(mm) 17
Height(mm) 360 Trusco Code 368-9310 Mass(g) 40
Features It is a drip-proof pen thermometer that is safe to use in wet areas. Power Supply Button-type alkaline battery (LR44) x 1 (Sold separately)

Please check the type/dimensions/specifications of the part CT-422WR in the Drip-proof thermometer (stick type) series.