1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermistor thermometer

CUS CORE THERMOMETERS

Thermistor thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,864.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This digital thermometer is equipped with a stainless steel probe that enables the internal temperature of solids to be measured.
· With MAX/MIN alarm setting function.
[Applications]
· For temperature measurement in food, etc.
· Product temperature measurement.

 
Part Number
CT-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,864.04

CUS CORE THERMOMETERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -50 – 150 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Width(mm) 64 Depth(mm) 18
Height(mm) 106 Trusco Code 213-6414 Mass(g) 98
Features This digital thermometer is equipped with a stainless steel probe that can measure the internal temperature of solids. Power Supply AAA Batteries x 1 (Sold Separately)

Please check the type/dimensions/specifications of the part CT-250 in the Thermistor thermometer series.