(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Handy type multi-function thermo-hygrometer
・ A digital thermo-hygrometer that can measure humidity and 4 temperature items, including ambient temperature, dry-bulb temperature, wet-bulb temperature, and dew point temperature
・ Temperature measurement using the attached probe sensor is also possible
· With HOLD function that displays the measured value fixedly
・ MAX (maximum value) / MIN (minimum value) with memory function
·With auto power off function (If there is no operation for a certain period of time from the last button operation, the power will automatically turn off. Can be canceled)
[Applications]
・ Temperature and humidity measurement in manufacturing and work processes
・ Temperature and humidity measurement of heaters and air conditioners
Product Type | Thermo-hygrometer | Temperature Measuring Range(°C) | -20 – 50 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 0.1 | Measured humidity range(%RH) | 5~95 |
Width(mm) | 48 | Depth(mm) | 25 | Height(mm) | 178 |
Trusco Code | 353-0914 | Mass(g) | 95 | Features | Handy Type Multifunctional Thermometer and Hygrometer. |
Power Supply | AAA Batteries x 2 (Sold Separately) |
Please check the type/dimensions/specifications of the part CTH-1365 in the Digital Thermo Hygrometer (Compact Type) series.
How can we improve?
How can we improve?