1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger 4-Channel Thermometer

CUS THERMOMETERS

Data Logger 4-Channel Thermometer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,300.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 4 channel thermometer with data logger function with SD slot installed.
· SD card can be used to easily record data and is useful for on-site data analysis.
· Comes with data hold, auto power-off, MAX/MIN memory function.
[Applications]
· Temperature measurement at production sites.
· Food-related. (HACCP)

Features

●4 channel thermometer with data logger function and SD slot.
●Data can be easily recorded on SD card and useful for data analysis on site.
●With data hold, auto power off, backlight, MAX/MIN memory function.

Specification

●Measuring Temperature Range(°C):-50 to 1300
●Temperature Min Display(°C):0.1/1
●SPQ(piece):8
●Power Supply: AA Alkaline Dry Battery x 6(sold separately), or AC Adapter(sold separately)
●W x D x H: 68 x 45 x 177mm

Warning

●Sensor Sold Separately
●SD Card Sold Separately
Part Number
CT-05SD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,300.00

฿ 13,101.39

CUS THERMOMETERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -50~1300 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function NA Width(mm) 68 Depth(mm) 45
Height(mm) 177 Trusco Code 392-3606 Mass(g) 380
Features 4 channel thermometer with data logger function with SD slot installed. Power Supply AA Batteries x 6 (Sold Separately) or AC Adapter "VSM-932EK" (Sold Separately)

Please check the type/dimensions/specifications of the part CT-05SD in the Data Logger 4-Channel Thermometer series.