1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center thermometer

MEASUREMENT ACCESSORIES

Center thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,621.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fast response type for only 2 seconds.

Part Number
MF1000-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,621.12

MEASUREMENT ACCESSORIES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -40 to 260 Temperature minimal display(°C) 0.1/1
Drip-proof and Waterproof function Waterproof Power Supply One 9 V Layered Battery (006P) (Included) Width(mm) 58
Depth(mm) 29 Height(mm) 174 Trusco Code 337-6974
Length of Probe(mm) 3.2×95 Degree of protection for enclosure IP67 Features Fast response type of just 2 seconds.
Mass 197g

Please check the type/dimensions/specifications of the part MF1000-M in the Center thermometer series.