1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wall-hanging/desktop heatstroke index monitor

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Wall-hanging/desktop heatstroke index monitor
  • Wall-hanging/desktop heatstroke index monitor
  • Wall-hanging/desktop heatstroke index monitor
  • Wall-hanging/desktop heatstroke index monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,923.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Alarms for heatstroke index (WBGT index), temperature, and relative humidity can be set. Buzzer and LED lamp (red) provide alarm notification.

 
Part Number
AD5693-00A00
AD-5693
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Accessory

฿ 12,451.98

WBGT MONITOR 1 Piece(s) 17 Day(s) 4981046913478-Battery for monitor, instruction manual, calibration certificate, inspection report, traceability system diagram

฿ 2,923.19

HEAT STROKE INDEX MONITOR 1 Piece(s) 45 Day(s) -354-2416Battery for monitor, instruction manual

Loading...

  1. 1

Basic Information

Product Type Heat Stroke Index monitor Temperature Measuring Range(°C) 0 to 55 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 20 to 90
Heat Stroke Index display range(°C) -2 to 60 Power Supply Size AA battery × 3 Battery life Approx. 1 year (using alkaline batteries)
Width(mm) 91 Depth(mm) 30 Height(mm) 110
Measurement range WBGT index(°C) 0 to 55 Measurement range WBGT index, minimum display(°C) 0.1 Measurement items Temperature (Temperature TA), relative humidity (RH)
Displayed item Heat stroke index (WBGT), temperature (temperature TA), relative humidity (RH), time Mass(g) 200