(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thermometer module that can be embedded into panel cutouts.
Part Number |
---|
AD5657-50-00A00 |
AD-5657-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Accessory |
---|---|---|---|---|---|---|---|---|
฿ 10,461.55 | THERMOMETER | 1 Piece(s) | 18 Day(s) | 4981046913706 | - | Battery for monitor, instruction manual, calibration certificate, inspection report, traceability system diagram | ||
฿ 996.90 | THERMOMETER | 1 Piece(s) | 45 Day(s) | - | 401-3603 | Battery for monitor, instruction manual |
Loading...
Product Type | Built-in thermometer | Temperature Measuring Range(°C) | -40 to 110 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | Waterproof | Power Supply | LR44 Type Button Battery x 1 | Battery life | Approx. 1 year |
Width(mm) | 48 | Depth(mm) | 26 | Height(mm) | 34 |
Sensor | Thermistor | Temperature Sensor Cable | ⌀2 mm, Length Approx. 50 cm, Material: Polyurethane (Heat-Resistant Temperature: Approx. -20 to +80°C) | Temperature Sensor Metal Part | ⌀3 mm, Length Approx. 25 mm (Including Coating), Material: Stainless Steel |
Sensor Cable Length(mm) | Approx. 500 | Waterproof / Drip-proof type | IP65 Equivalent | Mass(g) | 35 |
How can we improve?
How can we improve?