1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Type (Chromel/Alumel) Thermocouple Sensor AD-1217

THERMOMETERS

K Type (Chromel/Alumel) Thermocouple Sensor AD-1217
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,763.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ For surface temperature measurement
・ Measures surface temperature by lightly pressing on the surface
・ Temperature measurement range is -50°C to +500°C (contact part)

 
Part Number
AD-1217
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,763.00

THERMOMETERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Measurement range: thermocouple thermometer(°C) -50 to 500 Structure Exposed type, surface contact part for surface measurement
Sensor Unit Dimensions Contact part: Approx. ⌀15 mm Sensor K Type Thermocouple Sensor Cable Length(mm) Approx. 560 (When Contracted, Polyurethane)
Accessory Instruction Manual Handle Dimensions(mm) Approx. ⌀13 x L120 (Plastic, Heat-Resistant Temperature: 100°C)

Please check the type/dimensions/specifications of the part AD-1217 in the K Type (Chromel/Alumel) Thermocouple Sensor AD-1217 series.