1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermocouple Temperature Sensor (K Type) AD-5601A

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermocouple Temperature Sensor (K Type) AD-5601A
  • Thermocouple Temperature Sensor (K Type) AD-5601A
  • Thermocouple Temperature Sensor (K Type) AD-5601A
  • Thermocouple Temperature Sensor (K Type) AD-5601A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,768.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ K type thermocouple temperature sensor x 1 included
・ LED lamp notifies the user if temperature sensor is not connected or if wiring is disconnected
・ Separately sold K type thermocouple temperature sensor can be used (AD-1214/AD-1215/AD-1217/AD-1218/AD-1219)
・ Data hold and max/min value memory function included
・ Adjustable offset
・ Temperature display range is -50°C to +1,300°C (temperature measurement range differs depending on the temperature sensor used)

 
Part Number
AD5601A-00A00
AD-5601A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Accessory

฿ 12,590.77

THERMOMETER 1 Piece(s) 23 Day(s) 4981046913485Instruction manual, calibration certificate, inspection report, traceability system diagram

฿ 3,768.75

AAD CORE THERMOMETER 1 Piece(s) 45 Day(s) -Instruction Manual

Loading...

  1. 1

Basic Information

Product Type Thermometer (External Sensor Type) Temperature minimal display(°C) 0.1 (-50 to 199.9), 1 (-50 to 1,300) (Toggle resolution with toggle switch) Power Supply 6F22 Type (006P Type) 9 V Battery x 1
Battery life Approx. 200 h (using alkaline batteries) Measurement range: thermocouple thermometer(°C) -50°C to 1,300°C (varies according to temperature sensor used) Measurement accuracy: thermocouple thermometer ±(0.3% rdg+1°C) (-50°C to +1000°C), ±(0.5% rdg+1°C) (+1,000°C to +1,300°C). Note: The Measurement Accuracy does not include the thermocouple sensor instrumental error (accuracy guaranteed temperature range: 18°C to 28°C)
Width(mm) 62 Depth(mm) 35 Height(mm) 184
Main Body: Mass(g) Approx. 165 (excluding protective case)