1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605P

AAD CORE THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605P
  • Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605P
  • Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605P
  • Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,358.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Fast response. Temperature measurements can be made in just 10 seconds
・ Waterproof level is IP65 equivalent
・ Temperature measurement range is -50°C to +350°C
・ Auto Power OFF function included (can be disabled)
・ Metal sensor part is ⌀3 mm x L110 mm

Part Number
AD-5605P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,358.00

AAD CORE THERMOMETER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature minimal display(°C) 0.1 (-50 to 199.9), 1 (outside of -50 to 199.9) Drip-proof and Waterproof function Waterproof
Battery life Approx. 1 year (use: 4 min/day) Measurement range: central thermometer(°C) -50 to 350 Measurement accuracy: central thermometer ±0.8% rdg or ±0.8°C, whichever is greater (at 25°C)
Width(mm) 42 Depth(mm) 21 Height(mm) 204
Sensor T Type Thermocouple Temperature Sensor (Grounded Type) Main Body: Mass(g) Approx. 45 (includes batteries) Waterproof / Drip-proof type IP65
Accessory Instruction Manual External Sensor: Outer Diameter Dimension(mm) ⌀3 x L110

Please check the type/dimensions/specifications of the part AD-5605P in the Core Thermometer - Thermocouple Temperature Sensor (T Type) AD-5605P series.