(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・Separate sensor (sensor cable approx. 1 m) is convenient for temperature measurements at a distance
・Upper/lower limit temperature alarm function enables temperature management
・ Temperature display interval can be switched between 10 s or 2 s to quickly display temperature changes
・ Temperature measurement range is -50°C to +260°C
・ Useful across a wide range of fields involving food, cooking, lab science, facilities/equipment, or agriculture.
Product Type | Core temperature thermometer | Temperature minimal display(°C) | 0.1 (-20 to 200) | Power Supply | AAA battery x 1 |
---|---|---|---|---|---|
Battery life | Approx. 4 months (using alkaline batteries) | Measurement range: central thermometer(°C) | -50 to 260 | Measurement accuracy: central thermometer | ±1 (0 to 60) |
Width(mm) | 58 | Depth(mm) | 18 | Height(mm) | 107 |
Trusco Code | 114-1775 | Main Body: Mass(g) | Approx. 80 (includes batteries) | Measuring interval(Second) | Normal 10 s, Fast 2 s |
Accessory | Instruction Manual | Length of Probe(mm) | ⌀3.5 x L100 |
Please check the type/dimensions/specifications of the part AD-5624 in the Core Thermometer AD-5624 series.
How can we improve?
How can we improve?