1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Type Core Thermometer AD-5625

AAD1 PEN-STYLE THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Waterproof Type Core Thermometer AD-5625
  • Waterproof Type Core Thermometer AD-5625
  • Waterproof Type Core Thermometer AD-5625
  • Waterproof Type Core Thermometer AD-5625
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,168.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Uses an ultra-fine ⌀2.2 mm temperature sensor at the probe tip, convenient for easily making center temperate measurements
・ Waterproof specification (IPX7/JIS protection grade 7 equivalent) for sanitary use by easily cleaning with water
・ Temperature display interval is approximately every 1 s to quickly display temperature changes
・Temperature measurement range is -40°C to +260°C
・Minimum display is 0.1°C
・ With max/min temperature automatic memory function
・ Battery saving Auto Power OFF function (can be disabled) included
・ Useful across a wide range of fields involving food, cooking, lab science, facilities/equipment, or agriculture.

Part Number
AD-5625
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,168.34

AAD1 PEN-STYLE THERMOMETER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature minimal display(°C) 0.1 Drip-proof and Waterproof function Waterproof
Power Supply CR2032 Type Button Battery x 1 Battery life Approx. 1 year (use: 1 hour/day) Measurement range: central thermometer(°C) -40 to 260
Measurement accuracy: central thermometer ±1.0°C (-9.9 to 59.9°C), ±2.0°C (-19.9 to -10.0°C, 60.0 to 99.9°C), ±3.0°C (-29.9 to -20.0°C, 100.0 to 199.9°C), ±4.0°C (-40.0 to -30.0°C, 200.0 to 260.0°C) Width(mm) 40 Depth(mm) 17
Height(mm) 187 Main Body: Mass(g) Approx. 27 (including batteries, sheath holder) Measuring interval(Second) 1
Accessory Sheath Holder, Monitor Battery, Instruction Manual Length of Probe(mm) ø2.8 x L120

Please check the type/dimensions/specifications of the part AD-5625 in the Waterproof Type Core Thermometer AD-5625 series.