1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer and Hygrometer with External Sensors, AD-5648A (Dual Channel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermometer and Hygrometer with External Sensors, AD-5648A (Dual Channel)
  • Thermometer and Hygrometer with External Sensors, AD-5648A (Dual Channel)
  • Thermometer and Hygrometer with External Sensors, AD-5648A (Dual Channel)
  • Thermometer and Hygrometer with External Sensors, AD-5648A (Dual Channel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,195.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-channel temperature and humidity meter which can display temperature and humidity of 2 places at the same time with inner and outer sensors.
[Features]
· The external temperature and humidity sensor cable is approx. 3 m long and removable.
· Max/min temperature and humidity automatic memory.
· Can be used while hanging on the wall or placed atop a desk.
[Applications]
· For labs and factories, etc.
· For homes, nursing facilities, schools, etc.
· Temperature and humidity control of food products, medicines, and so on.
· For temperature/humidity management of agricultural crops when raising seedlings, growing crops, etc.

 
Part Number
AD5648A-00A00
AD-5648A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code Accessory

฿ 11,440.11

AAD THERMO HYGROMETER 1 Piece(s) 18 Day(s) 4981046913638-External sensor cable, battery for monitor, instruction manual, calibration certificate, inspection report, traceability system diagram

฿ 2,195.90

THERMOMETER 1 Piece(s) Same day -392-2057External sensor cable, battery for monitor, instruction manual

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer (External Sensor Type) Temperature Measuring Range(°C) 0 to 50 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Humidity Minimal Display(%RH) 1 Measured humidity range(%RH) 15 to 95
Power Supply Size AAA dry cell battery × 1 pc. Battery life Approx. 1 year (using alkaline batteries) Width(mm) 101
Depth(mm) 24 Height(mm) 108 External Sensor Cord Length(m) 3 (external temperature sensor cable is detachable)
Mass(g) 170