(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Thermo-Hygrometer
It is used for measuring both temperature and humidity levels in the air and also displays the time.
[Feature]
• Display: Digital scale
• Temperature measuring Range(°C) : -10 to + 50
• Humidity measuring range(%RH) : 20 to 100
• Power supply : Battery AAA× 2 pcs. (included)
• Dimension (WxHxD) : 112 × 90× 37 mm.
• Mass: 135 g
[Application]
It is used for measuring both temperature and humidity levels in homes, offices, factories, and warehouses.
Part Number |
---|
AD5681-00A00 |
AD-5681 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Accessory |
---|---|---|---|---|---|---|---|---|
฿ 11,018.04 | AAD THERMO HYGROMETER | 1 Piece(s) | 18 Day(s) | 4981046913669 | - | It includes calibration certificate, inspection report, and traceability system diagram | ||
฿ 1,665.00 | THERMOMETER | 1 Piece(s) | Same day | - | 330-6739 | - |
Loading...
Product Type | Thermo-hygrometer | Temperature Measuring Range(°C) | -10 to 50 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 1 | Measured humidity range(%RH) | 20 to 100 |
Power Supply | Size AAA dry cell battery × 2 pcs. (included) | Width(mm) | 112 | Depth(mm) | 37 |
Height(mm) | 90 | Measurement items | Temperature, Humidity, Time | Mass(g) | 135 |
How can we improve?
How can we improve?