1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Counting Machine

Paper Counting Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 733,166.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NK-1000SALE
NK-1000TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Height
(mm)
Width
(mm)
Depth
(mm)
Trusco Code Paper Size Landscape (mm) Paper Size Portrait (mm) Mass
(g)

฿ 927,179.00

฿ 668,681.49

STR COUNTER 1 Piece(s) 40 Day(s) -13059001005460-111455X90 (business cards) up to 545788 (545 X 788 mm)105000

฿ 733,166.50

฿ 534,991.60

STR COUNTER 1 Piece(s) 40 Day(s) Desktop Type620390482460-112255X90 (business cards) up to 210297(A4)62000

Loading...

  1. 1

Basic Information

Product Model Paper Number Counting Machine Features The depth is narrowed and it's made to take up as little space as possible, table-top operations are made as compact as possible so that work can be done easily. Operations are made simple by using a large color liquid crystal touch panel. Selection can be done from automatic start switch and safety start switch. 500 pages can be counted three times in only 65 seconds and wait time of worker can be reduced.