1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Counter
  • Counter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 996.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Primarily used to count reciprocating motion and rotating motion. Moving the lever back and forth 45° advances the number by 1.

Part Number
RS207-3
RS207-4
RS207-5
RS207-6
RS303-4
RS303-6
RS-40
RS-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReset method Counting Scope Computing Speed
(cpm)
Detailed Type Mount Front and Rear
(mm)
Mount Left and Right
(mm)
Trusco Code Mass
(g)
Features Specifications

฿ 996.00

COUNTERS 1 Piece(s) Same day Knob Type999600Small3730101-6296100It is primarily used to count back and forth movement and rotating movement. Moving the lever back and forth 45° advances the number by 1.Reset Method: Knob Type

฿ 1,000.00

COUNTERS 1 Piece(s) 12 Day(s) Knob Type9999600Small3730101-6300100It is primarily used to count back and forth movement and rotating movement. Moving the lever back and forth 45° advances the number by 1.Reset Method: Knob Type

฿ 1,260.00

KOR COUNTERS 1 Piece(s) Same day Knob Type99999600Small3730101-6318110It is primarily used to count back and forth movement and rotating movement. Moving the lever back and forth 45° advances the number by 1.Reset Method: Knob Type

฿ 1,159.63

KOR COUNTERS 1 Piece(s) Same day Knob Type999999600Small3737101-6326115It is primarily used to count back and forth movement and rotating movement. Moving the lever back and forth 45° advances the number by 1.Reset Method: Knob Type

฿ 2,705.00

KOR COUNTERS 1 Piece(s) 12 Day(s) Knob Type9999500Medium2477101-6342184The counter is made large to make the numbers more visibleReset Method: Knob Type

฿ 2,130.00

KOR COUNTERS 1 Piece(s) 4 Day(s) Knob Type999999500Medium2488101-6369205The counter is made large to make the numbers more visibleReset Method: Knob Type

฿ 1,150.00

COUNTERS 1 Piece(s) Same day One Touch Button Type9999700One-Touch Reset Type3930101-6377110-Reset Method: One-Touch Button Type

฿ 1,298.00

KOR COUNTERS 1 Piece(s) 12 Day(s) One Touch Button Type99999700One-Touch Reset Type3930101-6385110-Reset Method: One-Touch Button Type

Loading...

  1. 1

Basic Information

Product Type Counter Mounting Bore Diameter(mm) 4.2 Direction of Rotation Right shaft clockwise