1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Item Retrieval Tool TP-35/TP-36

Magnet Item Retrieval Tool TP-35/TP-36
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 696.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnet pick-up optimal for pick-up work in tight spaces inaccessible by hand.
[Features]
· The shaft is a flexible type that can be fixed into any shape.
· A strong neodymium magnet is used at the tip.

Features

●The shaft is a flexible type that can be fixed in a free form.

Usage

●For picking up work in a narrow space that cannot be reachable.

Specification

●Adhesion Strength(N):-
●Magnet Diameter(mm):7
●SPQ(piece):5

Materials

●Magnet: Neodymium Magnet
●Main Body: Copper Wire + Mechanical Spring Steel
●Grip: ACRYPET
Part Number
TP-35
TP-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(mm)
Shaft Size
(mm)
Weight
(g)

฿ 717.00

ENG HAND TOOL 1 Piece(s) 1 Day(s) 10410287×φ5.593

฿ 696.00

ENG HAND TOOL 1 Piece(s) 1 Day(s) 10525400×φ5.5105

Loading...

  1. 1
 

Basic Information

Magnet Diameter(mm) φ7 Product Type Magnet handle Tip Portion Length(mm) 24
Features The shaft is a flexible type that can be fixed into any shape. The tip uses a strong neodymium magnet.