Belt Grinder

Brand :
YODOGAWA_
Caution
Product Description
[Features]
·A single unit can be used both horizontally and vertically.
·A high-speed type suitable for hard materials and high-temperature materials.
[Applications]
·Polishing and grinding of hard materials (steel, hardened steel, etc.).
Features
●One unit can be used horizontally and vertically.●A high speed type suitable for hardened material and high heat materials.
Usage
●for polishing, grinding of hardened material(steel, hardened steel, etc.)Specification
●Belt Dimension(mm):100 x 915●Belt Speed(m/min)50/60Hz:1040/1240
●Frequency: 50/60Hz Dual Purpose