1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt grinder (with dust collector)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 155,489.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a dedicated high performance cartridge filter.
· Equipped with a high-operability shaking device indispensable for maintaining performance.
· Japan Society of Industrial Machinery Manufacturers' "Excellent Pollution Control Device Promotion Council Certification Registration No. 0208" product.
[Applications]
· Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).
· Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).

Part Number
FS1N-50HZSALE
FS1N-60HZSALE
FS2N-50HZSALE
FS2N-60HZSALE
FS3N-50HZSALE
FS3N-60HZSALE
FS10N-50HZSALE
FS10N-60HZSALE
FS20N-50HZSALE
FS20N-60HZSALE
FS30N-50HZSALE
FS30N-60HZSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBelt speed
(m/min)
Output
(W)
Details Type Power Supply
(V)
OP
(Frequency)
Trusco Code Application Mass
(g)

฿ 170,337.15

฿ 125,317.04

YDG GRINDERS 1 Piece(s) 40 Day(s) 1040400X2PHigh-Speed TypeSingle-phase 10050HZ467-4766Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).93000

฿ 170,337.15

฿ 125,317.04

YDG GRINDERS 1 Piece(s) 40 Day(s) 1240400X2PHigh-Speed TypeSingle-phase 10060HZ467-4774Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).93000

฿ 166,964.45

฿ 123,152.98

YDG GRINDERS 1 Piece(s) 40 Day(s) 1040400X2PHigh-Speed TypeThree-Phase 20050HZ219-5844Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).90000

฿ 166,964.45

฿ 123,152.98

YDG GRINDERS 1 Piece(s) 40 Day(s) 1240400X2PHigh-Speed TypeThree-Phase 20060HZ276-4890Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).90000

฿ 155,489.00

฿ 128,045.19

YDG GRINDERS 1 Piece(s) 40 Day(s) 1040750X2PHigh-Speed TypeThree-Phase 20050HZ467-4821Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).97000

฿ 173,710.48

฿ 128,041.99

YDG GRINDERS 1 Piece(s) 40 Day(s) 1240750X2PHigh-Speed TypeThree-Phase 20060HZ467-4839Polishing, grinding, machining of hard materials (steel/hardened steel, etc.).97000

฿ 178,769.53

฿ 131,860.41

YDG GRINDERS 1 Piece(s) 40 Day(s) 520400X4PLow Speed TypeSingle-phase 10050HZ467-4740Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).94000

฿ 178,769.53

฿ 131,860.41

YDG GRINDERS 1 Piece(s) 40 Day(s) 620400X4PLow Speed TypeSingle-phase 10060HZ467-4758Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).94000

฿ 175,396.83

฿ 129,688.42

YDG GRINDERS 1 Piece(s) 40 Day(s) 520400X4PLow Speed TypeThree-Phase 20050HZ467-4782Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).92000

฿ 175,396.83

฿ 129,688.42

YDG GRINDERS 1 Piece(s) 40 Day(s) 620400X4PLow Speed TypeThree-Phase 20060HZ467-4791Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).92000

฿ 182,142.86

฿ 134,585.36

YDG GRINDERS 1 Piece(s) 40 Day(s) 520750X4PLow Speed TypeThree-Phase 20050HZ467-4804Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).97000

฿ 182,142.86

฿ 134,585.36

YDG GRINDERS 1 Piece(s) 40 Day(s) 620750X4PLow Speed TypeThree-Phase 20060HZ467-4812Polishing, grinding and working soft and heat-susceptible materials (non-ferrous metals, wood, plastic etc.).97000

Loading...

  1. 1

Basic Information

Product Type Belt grinder with dust collector Belt Dimensions (Width)(mm) 100 Belt Dimensions (Length)(mm) 915
Power output of the dust collector(W) 400 Accessory Belt 1 pc