(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The design of the dust collector part keeps the installation area to a minimum, without motor protrusion in the rear.
· Equipped with a dedicated high performance cartridge filter.
· Equipped with a high-operability shaking device indispensable for maintaining performance.
· Japan Society of Industrial Machinery Manufacturers' "Excellent Pollution Control Device Promotion Council Certification Registration No. 0208" product.
[Applications]
· Polish finish for machine parts and buff polishing.
Part Number |
---|
FB-8T-50HZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grindstone dimensions (outer diameter) (mm) | Grindstone dimensions (hole diameter) (mm) | Grindstone dimensions (thickness) (mm) | Revolution Frequency (50/60Hz) (rpm) | Output (W) | Power Supply (V) | OP (Frequency) | Power output of the dust collector (W) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 175,339.00 ฿ 144,391.67 | YDG GRINDERS | 1 Piece(s) | 40 Day(s) | 205 | 15.88 | 35 | 3000/3600 | 400 | Three-Phase 200 | 50HZ | 400 | 467-4618 | 98000 |
Loading...
Product Type | Buff grinder with dust collector | Application | Polish finish for machine parts and buff polishing. | Accessory | NA |
---|
Please check the type/dimensions/specifications of the part FB-8T-50HZ in the Buff Grinder (with Dust Collector) series.
Part Number |
---|
FB-10T-60HZ |
FB-10TH-50HZ |
FB-10TH-60HZ |
FB-12T-50HZ |
FB-12T-60HZ |
FB-8T-60HZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Grindstone dimensions (outer diameter) (mm) | Grindstone dimensions (hole diameter) (mm) | Grindstone dimensions (thickness) (mm) | Revolution Frequency (50/60Hz) (rpm) | Output (W) | Power Supply (V) | OP (Frequency) | Power output of the dust collector (W) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 200,555.00 | 1 Piece(s) | 40 Day(s) | 255 | 19.05 | 38 | 1500/1800 | 750X4P | Three-Phase 200 | 60HZ | 750 | 467-4529 | 129000 | ||
฿ 200,555.00 | 1 Piece(s) | 40 Day(s) | 255 | 19.05 | 38 | 3000/3600 | 750X2P | Three-Phase 200 | 50HZ | 750 | 467-4537 | 129000 | ||
฿ 200,555.00 | 1 Piece(s) | 40 Day(s) | 255 | 19.05 | 38 | 3000/3600 | 750X2P | Three-Phase 200 | 60HZ | 750 | 467-4545 | 129000 | ||
฿ 229,002.00 | 1 Piece(s) | 40 Day(s) | 305 | 25.4 | 44 | 1500/1800 | 1500X4P | Three-Phase 200 | 50HZ | 750 | 467-4553 | 151000 | ||
฿ 229,002.00 | 1 Piece(s) | 40 Day(s) | 305 | 25.4 | 44 | 1500/1800 | 1500X4P | Three-Phase 200 | 60HZ | 750 | 467-4561 | 151000 | ||
฿ 160,729.00 | 1 Piece(s) | 40 Day(s) | 205 | 15.88 | 35 | 3000/3600 | 400 | Three-Phase 200 | 60HZ | 400 | 467-4626 | 98000 |
How can we improve?
How can we improve?