1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Buff Grinder (with Dust Collector) (Part Number)

YDG GRINDERS

Buff Grinder (with Dust Collector)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 160,729.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The design of the dust collector part keeps the installation area to a minimum, without motor protrusion in the rear.
· Equipped with a dedicated high performance cartridge filter.
· Equipped with a high-operability shaking device indispensable for maintaining performance.
· Japan Society of Industrial Machinery Manufacturers' "Excellent Pollution Control Device Promotion Council Certification Registration No. 0208" product.
[Applications]
· Polish finish for machine parts and buff polishing.

Part Number
FB-10T-60HZ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrindstone dimensions (outer diameter)
(mm)
Grindstone dimensions (hole diameter)
(mm)
Grindstone dimensions (thickness)
(mm)
Revolution Frequency (50/60Hz)
(rpm)
Output
(W)
Power Supply
(V)
OP
(Frequency)
Power output of the dust collector
(W)
Trusco Code Mass
(g)

฿ 200,555.00

฿ 179,817.61

YDG GRINDERS 1 Piece(s) 40 Day(s) 25519.05381500/1800750X4PThree-Phase 20060HZ750467-4529129000

Loading...

  1. 1

Basic Information

Product Type Buff grinder with dust collector Application Polish finish for machine parts and buff polishing. Accessory NA

Please check the type/dimensions/specifications of the part FB-10T-60HZ in the Buff Grinder (with Dust Collector) series.

Products with similar specification

Part Number
FB-10T-50HZ
FB-10TH-50HZ
FB-10TH-60HZ
FB-12T-50HZ
FB-12T-60HZ
FB-12TH-50HZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGrindstone dimensions (outer diameter)
(mm)
Grindstone dimensions (hole diameter)
(mm)
Grindstone dimensions (thickness)
(mm)
Revolution Frequency (50/60Hz)
(rpm)
Output
(W)
Power Supply
(V)
OP
(Frequency)
Power output of the dust collector
(W)
Trusco Code Mass
(g)

฿ 200,555.00

1 Piece(s) 90 Day(s) 25519.05381500/1800750X4PThree-Phase 20050HZ750467-4511129000

฿ 200,555.00

1 Piece(s) 40 Day(s) 25519.05383000/3600750X2PThree-Phase 20050HZ750467-4537129000

฿ 200,555.00

1 Piece(s) 40 Day(s) 25519.05383000/3600750X2PThree-Phase 20060HZ750467-4545129000

฿ 229,002.00

1 Piece(s) 40 Day(s) 30525.4441500/18001500X4PThree-Phase 20050HZ750467-4553151000

฿ 229,002.00

1 Piece(s) 40 Day(s) 30525.4441500/18001500X4PThree-Phase 20060HZ750467-4561151000

฿ 229,002.00

1 Piece(s) 40 Day(s) 30525.4443000/36001500X2PThree-Phase 20050HZ750467-4570151000