1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Double-headed grinder (with dust collector) (Part Number)

YDG GRINDERS

Double-headed grinder (with dust collector)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 120,422.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The dust collector is designed to minimize installation space and the motor does not protrude to the rear.
·Equipped with a high-performance dedicated cartridge filter.
·The highly operable shaking device that is indispensable for maintaining performance is equipped as standard.
·The Japan Industrial Machinery Manufacturers Association, "Excellent Pollution Control Device Promotion Council Certified Registration No. 0208" product.
[Applications]
·Processing and polishing of metal materials, resin materials, and products.

Features

●The dust collector section is designed to minimize installation area, and does not protrude to the rear side.

Usage

●For processing and polishing of metal materials, resin materials, products.

Accessories

●Whetstone x 2 (left and right)
Part Number
FG-305T-50HZ SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrindstone dimensions (outer diameter)
(mm)
Grindstone dimensions (hole diameter)
(mm)
Grindstone dimensions (thickness)
(mm)
Revolution Frequency (50/60Hz)
(rpm)
Output
(W)
Power Supply
(V)
OP
(Frequency)
Power output of the dust collector
(W)
Trusco Code Mass
(g)

฿ 242,857.15

฿ 179,277.15

YDG GRINDERS 1 Piece(s) 40 Day(s) 30525.43215001500Three-Phase 20050HZ750467-4707165000

Loading...

  1. 1

Basic Information

Product Type Double-headed grinder with dust collector Application Product processing and polishing of metal/resin materials. Accessory 2 grindstones (left and right)

Please check the type/dimensions/specifications of the part FG-305T-50HZ in the Double-headed grinder (with dust collector) series.

Products with similar specification

Part Number
FG-205T
FG-255T-50HZ
FG-255T-60HZ
FG-305T-60HZ
FG-355T-50HZ
FG-355T-60HZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGrindstone dimensions (outer diameter)
(mm)
Grindstone dimensions (hole diameter)
(mm)
Grindstone dimensions (thickness)
(mm)
Revolution Frequency (50/60Hz)
(rpm)
Output
(W)
Power Supply
(V)
OP
(Frequency)
Power output of the dust collector
(W)
Trusco Code Mass
(g)

฿ 140,163.00

1 Piece(s) 8 Day(s) 20515.88193000/3600400Three-Phase 200-400108-633290000

฿ 161,350.00

1 Piece(s) 40 Day(s) 25519.05251500750X4PThree-Phase 20050HZ400467-4669120000

฿ 161,350.00

1 Piece(s) 40 Day(s) 25519.05251800750X4PThree-Phase 20060HZ400467-4677120000

฿ 242,857.15

1 Piece(s) 40 Day(s) 30525.43218001500Three-Phase 20060HZ750467-4715165000

฿ 301,885.08

1 Piece(s) 40 Day(s) 35531.755015002200Three-Phase 20050HZ750467-4723200000

฿ 301,885.08

1 Piece(s) 40 Day(s) 35531.755018002200Three-Phase 20060HZ750467-4731200000