(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A bed type milling machine with excellent stability and a wide machining range. Convenient for use on manufacturing sites.
· Spindle head uses sealed structure oil bath/gear driving method.
· Automatic longitudinal feed is also possible using an option sold separately.
· Ideal for prototype production as well as research and development.
· Ideal as an auxiliary machine at production plants.
Product Model | Body | Power(V) | Three-phase 200 | Mass(g) | 330000 |
---|---|---|---|---|---|
Shaft Tip to Table Maximum Distance(mm) | 420 | Table Dimensions | 730×210mm | Arm | 250mm |
Width | 1100mm | Depth | 640mm | Height | 1300mm |
Movement Amount x | 400mm | Movement Amount y | 250mm | Movement Amount z | 330mm |
Automatic Feeding Speed | - | Trusco Code | 458-7537 | Output(kW) | 0.75 |
Spindle Taper | MT3 | Shaft Feeder | 120mm | Number of Revolutions of Spindle | 50 to 2,500 rpm (12 Gears) |
Installation Floor Surface Area | Approximately 1,200 x 1,000 mm | Power Cord Length | 4m | Basic Set | Drill chuck arbor MT3 (JT6), universal medium size (w/ swivel base), 16 mm collet, MT3 collet hole |
Optional Extras Sold Separately | Machine Stand / Drill Chuck and Arbor (MT3) / Collet 2-16 mm (2 mm Intervals) / Milling Arbor (MT3) / Boring Head (MT3) / Index Rotary Table / Metal Holder | Feature 1 | A bed type milling machine with excellent stability and a wide machining range. Convenient for use on manufacturing sites. | Feature 2 | Main shaft head employ sealing construction of oil bath / gear driving method. |
Feature 3 | Automatic longitudinal feed is also possible using an option sold separately. |
Please check the type/dimensions/specifications of the part TNF250-H in the Small Milling Machine (Bed Type Milling Machine) series.
How can we improve?
How can we improve?