(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1 HP (750 W) built-in motor.
· Has a long manual/auto feed device equipped as standard.
· Has rigidity fully compatible with the power from a strong motor.
· Ideal for prototype production as well as research and development.
* The product's date of delivery may vary depending on the shipping method.
Product Model | Body | Power(V) | Single-phase 100 | Mass(g) | 190000 |
---|---|---|---|---|---|
Shaft Tip to Table Maximum Distance(mm) | 360 | Table Dimensions | 585×190mm | Arm | 200mm |
Width | 1070mm | Depth | 510mm | Height | 1050mm |
Movement Amount x | 355mm | Movement Amount y | 140mm | Movement Amount z | 290mm |
Automatic Feeding Speed | 0~400mm/min | Trusco Code | 458-7502 | Output(kW) | 0.75 |
Spindle Taper | MT3 | Shaft Feeder | 95mm | Feeding Speed | 600mm/min |
Number of Revolutions of Spindle | 90 - 2,150 rpm (12 gear) | Installation Floor Surface Area | Approximately 1,300 x 1,000 mm | Power Cord Length | 2m |
Basic Set | Drill chuck arbor MT3 (JT6), phase cutter and arbor (MT3) (simple type) | Optional Extras Sold Separately | Machine Stand / Vise, Medium Size (With Pivot Base) / Collet Holder / Collet 2-16 mm (2 mm Intervals/Milling Arbor / Boring Head / Index Rotary Table /Metal Holder / Face Cutter / Digital Scale | Feature 1 | 1HP (750 W) built-in motor. |
Feature 2 | Has a long manual/auto feed device equipped as standard. | Feature 3 | Has rigidity fully compatible with the power from a strong motor. |
Please check the type/dimensions/specifications of the part M20A-K in the Small Milling Machine series.
How can we improve?
How can we improve?