1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drill Press Stand

Drill Press Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,918.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Drawers have locks, and drilling machines and tappers made by various manufacturers can be easily installed.
· There is an oil tray on the upper level, so no need to worry about oil, cutting chips, etc. inside the drawer.

Specification

●W x D x H(mm):577 x 531 x 560
●SPQ(piece):1
●Compatible Model: Drilling Machine and Tapping Drilling Machine (drilling capacity of 13mm or less)

Materials

●Steel
Part Number
UB-N13
UB-N13C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Load
(kg)
Trusco Code Mass
(g)

฿ 20,918.00

DRILLING MACHINES TABLE 1 Piece(s) 40 Day(s) Fixed Type400330-441843000

฿ 26,114.00

DRILLING MACHINES TABLE 1 Piece(s) 40 Day(s) Movable300330-442646000

Loading...

  1. 1

Basic Information

Product Type Drill press stand Depth(mm) 531 Height(mm) 560
Frontage(mm) 577 Compatible Model Drill presses and tapping drills (Drilling capacity 13 mm or less) Material Steel