1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Benchtop Drill Press, 12-Speed

Benchtop Drill Press, 12-Speed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 61,267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Features 12 speeds to make adjustments as needed for your work.
· The angle and height of the work table can be adjusted.

Features

●Twelve-step shift that can be adjusted according to the work.
●The angle and height of the work table can be adjusted.

Specification

●Drilling Capacity(mm):13
●SPQ(piece):1
Part Number
DPN13B-1
DPN13B-2
DPN13BK-1
DPN13BK-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Supply
(V)
Table dimensions (square)
(mm)
Table dimensions (round)
(mm)
Output
(W)
Trusco Code

฿ 69,347.00

DRILLING MACHINES TABLE 1 Piece(s) 1 Day(s) Single-phase 100-345560(50Hz)/350(60Hz)392-5617

฿ 61,267.00

TRC DRILLING MACHINES TABLE 1 Piece(s) 10 Day(s) Three-Phase 200-345530(50Hz)/330(60Hz)392-5625

฿ 76,280.00

TRC DRILLING MACHINES TABLE 1 Piece(s) 12 Day(s) Single-phase 100328X328-560(50Hz)/350(60Hz)392-5633

฿ 61,267.00

DRILLING MACHINES TABLE 1 Piece(s) 1 Day(s) Three-Phase 200328X328-530(50Hz)/330(60Hz)392-5641

Loading...

  1. 1

Basic Information

Product Type Desktop Drilling Machine Drilling Capacity(mm) 13 No load rotation speed (50 Hz/60 Hz)(rpm) 245~2630
Spindle vertical motion(mm) 84 Oscillation(mm) 380 Width(mm) 270
Depth(mm) 460 Height(mm) 1003 Power Cord Length(m) 1.85
Spindle taper JT No.6 Mass(g) 70000