1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Setter (MCH-18/280N)

MSC PLUG TYPE HEATERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●You can safely heat a 18-liter square can safely.

Usage

●To insulation and dissolution of paints and others.

Specification

●Power(V):Single phase 200
●SPQ(piece):1
●Compatible Can: JIS Standard Steel Can of 18L 
●Temperature Detection: Type K Thermocouple 
●Control System: ON/OFF Control 
●Alarm: High Temperature Automatic Stop/Automatic Recovery 
●Inner Dimention Size: 260 x 260 x 360mm 
●Iron Lid: MCH/LIB-C, Insulat
Part Number
MCH-18/280N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Range
(°C)
Product Capacity Trusco Code

฿ 134,155.69

฿ 105,781.76

MSC PLUG TYPE HEATERS 1 Piece(s) 40 Day(s) Normal Temperature – 2801kW465-7331

Loading...

  1. 1

Basic Information

Product Model Drum Heater Power Supply(V) Single-phase 200 Detailed Type 18 L drum heater
Features The entire 18 L drum can be heated safely. It can be heated effectively from the bottom and side with an electric heater. Use Temperature control / dilution of paint, etc. Applicable Can JIS Standard Steel-Made 18 L Drum
Temperature Detection K Thermocouple Control System ON/OFF Control Alarm High Temperature Automatic Stop, Automatic Return
Inner Size 260×260×360mm Iron Lid MCH/LIB-C (Sold Separately) Insulated Lid MCH/LIB-GW (Sold Separately)
Mass(g) 25000

Please check the type/dimensions/specifications of the part MCH-18/280N in the Drum Setter series.

Products with similar specification

Part Number
MCH-18/180N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTemperature Range
(°C)
Product Capacity Trusco Code

฿ 119,682.53

1 Piece(s) 40 Day(s) Normal Temperature~1800.8kW465-7322