1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heat Insulation Jacket

HEAT INSULATION JACKET

Heat Insulation Jacket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,147.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Heater and drum sold separately.

Product Description

By wrapping a heat insulation jacket around a drum/pail, it is possible to suppress heat radiation from the drum body and heater surface, allowing the power consumption during heat retention to be reduced to less than half.

Part Number
NGJ0010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,147.00

HEAT INSULATION JACKET 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Band Heater Applicable Can JIS standard steel bucket 18 l, 20 l JAN Code 4560123711192
Trusco Code 387-4117 Mass(g) 1000 Features By wrapping a heat insulation jacket, it is possible to suppress heat radiation from the can body and heater surface, allowing the power consumption during heat retention to be reduced by less than half. Can be installed while the heater is wound.
Use Temperature conservation jacket for barrels, pails and 18-L drums that is used while wrapped around different rubber heaters.

Please check the type/dimensions/specifications of the part NGJ0010 in the Heat Insulation Jacket series.