1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Agitator, UM15V (Part Number)

HIT POWER TOOL

Agitator, UM15V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,132.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For agitating low viscosity material such as water-based paint.
· Stepless variable speed enables adjustment of stirring speed.
· Slow start and with little material rebound.

Part Number
UM15V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,132.00

HIT POWER TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Mixer (Handy Type) No Load Rotation Speed 0–1200 Power Cord Length(m) 2.5
Blade Outer Diameter(mm) 150 Output(W) 740 Power(V) 100
Rated Current(A) 7.8 Power(V) 100 Order Code 378-0546
Availability Instant Delivery Product Use Used for mixing and agitating various wall finishing materials, spray materials etc (excluding flammable ones). Accessories Blade (Diameter 150 mm)