1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Agitator UM15/UM15SA

HIT POWER TOOL

Agitator UM15/UM15SA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,828.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Agitator.
[Features]
· UM15: capacity (screw diameter) 150 mm.
· UM15SA: Exterior carbon brush, capacity (screw diameter) 150 mm.
[Application]
· Use for stirring low-viscosity substances such as water-soluble paint.
· Use for stirring spraying substances (sand wall texture, tile texture) and lysine.

Part Number
UM15 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,828.00

฿ 10,880.58

HIT POWER TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Model Mixer (Handy Type) No Load Rotation Speed 1100 Power Cord Length(m) 2.5
Blade Outer Diameter(mm) 115 Output(W) 620 Power(V) 100
Rated Current(A) 6.5 Power(V) 100 Order Code 378-0520
Availability Instant Delivery Product Use Used for mixing and agitating various wall finishing materials, spray materials etc (excluding flammable ones). Accessories Blade (diameter 115 mm)