(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 4-flute end mill for finish processing.
· Features a P coating that provides excellent surface smoothness and abrasion-resistance.
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Cast Iron / Aluminum | Blade shape type | Square | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | For General Steels (AlCrN, etc.) |
Torsion Angle (θ) | Standard torsion (30-40°) | Base Blade Y/N | Available |
Please check the type/dimensions/specifications of the part P-VS4T-3 in the P-VS4T, P Coating 4-Flute Short Flute series.
Part Number |
---|
P-VS4T-12 |
P-VS4T-12.5 |
P-VS4T-13 |
P-VS4T-3.5 |
P-VS4T-30 |
P-VS4T-4.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,403.86 | 1 Piece(s) | 6 Day(s) | 12 | 30 | 12 | 85 | ||
฿ 2,303.61 | 1 Piece(s) | 6 Day(s) | 12.5 | 35 | 12 | 90 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 13 | 35 | 12 | 90 | ||
฿ 882.83 | 1 Piece(s) | 6 Day(s) | 3.5 | 12 | 8 | 60 | ||
฿ 6,605.76 | 1 Piece(s) | 6 Day(s) | 30 | 55 | 25 | 135 | ||
฿ 882.83 | 1 Piece(s) | 6 Day(s) | 4.5 | 15 | 8 | 60 |
How can we improve?
How can we improve?