1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SS2TL S Coated Estech 2-Flute Long

SS2TL S Coated Estech 2-Flute Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,311.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 2-flute finishing endmill with TiCN coating.
· Can be used widely for milling of grooves, sides, holes, etc.
· Enables a wide range of side machining and deep engraving, due to the long flute length.
· High grade powder metallurgy HSS with S-coating.

 
Part Number
SS2TL-3-15
SS2TL-4-20
SS2TL-5-25
SS2TL-6-25
SS2TL-6-40
SS2TL-7-35
SS2TL-8-35
SS2TL-9-45
SS2TL-10-45
SS2TL-11-55
SS2TL-12-40
SS2TL-12-55
SS2TL-13-55
SS2TL-14-55
SS2TL-15-65
SS2TL-16-65
SS2TL-16-80
SS2TL-17-65
SS2TL-18-65
SS2TL-19-75
SS2TL-20-60
SS2TL-20-75
SS2TL-20-100
SS2TL-22-75
SS2TL-25-90
SS2TL-30-90
SS2TL-30-105
SS2TL-35-105
SS2TL-40-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,311.87

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 315655

฿ 1,311.87

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 420660

฿ 1,311.87

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 525665

฿ 1,311.87

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 625665

฿ 1,544.13

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 640680

฿ 1,870.63

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 735880

฿ 1,505.42

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 835880

฿ 2,080.48

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 9451095

฿ 1,698.97

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 10451095

฿ 2,559.90

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 115512110

฿ 1,853.81

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 12401295

฿ 2,086.06

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 125512110

฿ 3,381.86

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 135512115

฿ 3,081.54

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 145512115

฿ 3,392.72

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 156516130

฿ 3,317.93

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 166516130

฿ 4,055.47

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 168016145

฿ 5,083.07

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 176516130

฿ 4,624.14

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 186516130

฿ 5,798.89

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 197520150

฿ 4,185.73

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 206020135

฿ 4,587.36

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 207520150

฿ 6,494.20

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 2010020175

฿ 6,649.18

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 227520150

฿ 7,199.76

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 259025170

฿ 11,263.10

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 309025170

฿ 12,268.99

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 3010525185

฿ 17,197.10

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 3510532190

฿ 23,974.16

SCK SOLID HSS END MILLS 1 Piece(s) 7 Day(s) 4010532190

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Square Number of flutes(sheet) 2
Tool Material Type Powder high-speed steel Machining Application Plane / Side Coating TiCN
Torsion Angle (θ) Standard torsion (30-40°) Base Blade Y/N Available