(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The unique round shape discharges cutting chips smoothly and the center part has excellent sharpness, ideal for machining aluminum.
Part Number |
---|
GCALBE-R3 |
GCALBE-R4 |
GCALBE-R5 |
GCALBE-R6 |
GCALBE-R10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | blade diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,363.77 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 3 | 15 | 80 | 6 | 6 | ||
฿ 4,828.58 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 4 | 20 | 90 | 8 | 8 | ||
฿ 5,560.68 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 5 | 25 | 100 | 10 | 10 | ||
฿ 7,635.76 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 6 | 30 | 110 | 12 | 12 | ||
฿ 24,296.18 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 10 | 45 | 160 | 20 | 20 |
Loading...
Type | Ball | work material | Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | R Precision(μm) | 0~-0.03 | Machining Application | Curved surface / Side / Engraving / R Groove |
With/Without Torsion | Available |
How can we improve?
How can we improve?