(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DLC coating provides excellent abrasion resistance and surface lubricity, preventing weld adhesion. Ideal for machining aluminum.
Part Number |
---|
DLGCALBE-R4 |
DLGCALBE-R5 |
DLGCALBE-R8 |
DLGCALBE-R10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | blade diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,744.00 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 4 | 20 | 90 | 8 | 8 | ||
฿ 6,597.92 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 5 | 25 | 100 | 10 | 10 | ||
฿ 999,999,999.00 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 8 | 40 | 140 | 16 | 16 | ||
฿ 27,957.89 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 10 | 45 | 160 | 20 | 20 |
Loading...
Type | Ball | work material | Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | DLC | R Precision(μm) | 0~-0.03 | Machining Application | Curved surface / Side / Engraving / R Groove |
With/Without Torsion | Available |
How can we improve?
How can we improve?