1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GCBE 2-Flute Carbide Ball

GCBE 2-Flute Carbide Ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,334.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining of hardened steel, high-speed machining, and high-efficiency machining are possible.
Helix angle: Standard helix (30 to 44°)
R Accuracy (µm)-30 to 0

 
Part Number
GCBE-R0.3
GCBE-R0.5
GCBE-R0.75
GCBE-R1
GCBE-R1.5
GCBE-R2
GCBE-R2.5
GCBE-R3
GCBE-R3.5
GCBE-R4
GCBE-R4.5
GCBE-R5
GCBE-R6
GCBE-R7
GCBE-R9
GCBE-R10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
blade diameter D
(mm)

฿ 3,119.53

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.30.95030.6

฿ 2,334.37

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.52.55041

฿ 2,334.37

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 0.7535041.5

฿ 2,478.50

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 146062

฿ 2,684.14

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 1.567063

฿ 2,684.14

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 287064

฿ 2,922.34

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 2.5108065

฿ 2,922.34

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3128066

฿ 3,860.09

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 3.5159087

฿ 4,290.05

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4159088

฿ 4,919.64

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 4.520100109

฿ 4,919.64

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 5201001010

฿ 6,384.44

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 6251101212

฿ 12,509.61

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 7301301614

฿ 19,372.29

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 9351402018

฿ 21,516.74

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 10401602020

Loading...

  1. 1

Basic Information

Type Ball work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) 0~-0.03 Machining Application Curved surface / Side / Engraving / R Groove
With/Without Torsion Available