(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A wide range of machining materials from raw to hardened steel is possible.
· Capable of high speed machining.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | blade diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,424.68 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 0.3 | 0.9 | 50 | 3 | 0.6 | ||
฿ 2,547.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 0.5 | 2.5 | 50 | 4 | 1 | ||
฿ 2,966.97 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 6 Day(s) | 0.75 | 3 | 50 | 4 | 1.5 | ||
฿ 2,849.89 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 4 | 60 | 6 | 2 | ||
฿ 2,882.54 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 6 | 70 | 6 | 3 | ||
฿ 2,882.54 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | 8 | 70 | 6 | 4 | ||
฿ 3,071.21 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 10 | 80 | 6 | 5 | ||
฿ 3,071.21 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 12 | 80 | 6 | 6 | ||
฿ 4,322.94 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 15 | 90 | 8 | 7 | ||
฿ 4,562.41 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 15 | 90 | 8 | 8 | ||
฿ 5,233.63 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 20 | 100 | 10 | 9 | ||
฿ 5,233.63 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 20 | 100 | 10 | 10 | ||
฿ 6,989.68 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 25 | 110 | 12 | 11 | ||
฿ 6,989.68 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 25 | 110 | 12 | 12 | ||
฿ 13,034.29 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 30 | 130 | 16 | 14 | ||
฿ 15,410.77 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 35 | 140 | 16 | 16 | ||
฿ 21,596.88 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 9 | 35 | 140 | 20 | 18 | ||
฿ 23,922.57 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 40 | 160 | 20 | 20 | ||
฿ 42,800.17 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12.5 | 50 | 180 | 25 | 25 |
Loading...
Type | Ball | work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Aluminum / Titanium | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | R Precision(μm) | 0~-0.03 | Machining Application | Curved surface / Side / Engraving / R Groove |
With/Without Torsion | Available |
How can we improve?
How can we improve?