(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As high torsion reduces the cutting resistance and the chip pocket is wide, it is ideal for processing aluminum.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,434.88 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 3 | 4 | 40 | ||
฿ 1,434.88 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 4 | 4 | 40 | ||
฿ 1,427.63 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | 6 | 4 | 40 | ||
฿ 1,427.63 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 8 | 4 | 40 | ||
฿ 1,714.26 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 45 | ||
฿ 1,743.28 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 10 | 6 | 45 | ||
฿ 1,743.28 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 10 | 6 | 45 | ||
฿ 1,990.00 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 10 | 6 | 50 | ||
฿ 1,990.00 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 13 | 6 | 50 | ||
฿ 2,113.36 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 13 | 6 | 50 | ||
฿ 2,019.03 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 50 | ||
฿ 2,298.40 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6.5 | 16 | 8 | 60 | ||
฿ 2,298.40 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 16 | 8 | 60 | ||
฿ 2,497.95 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7.5 | 16 | 8 | 60 | ||
฿ 2,497.95 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 60 | ||
฿ 3,281.65 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8.5 | 19 | 10 | 70 | ||
฿ 3,281.65 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 9 | 19 | 10 | 70 | ||
฿ 3,281.65 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 9.5 | 19 | 10 | 70 | ||
฿ 3,281.65 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 70 | ||
฿ 4,264.89 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 11 | 22 | 12 | 75 | ||
฿ 4,326.57 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 75 | ||
฿ 8,473.62 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 90 | ||
฿ 12,377.58 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 32 | 16 | 100 | ||
฿ 14,529.12 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 100 |
Loading...
work material | Aluminum / Copper | Number of flutes(sheet) | 2 | Type | High Helical |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Powerful Torsion (45°-60°) |
Blade diameter tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?