(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The DLC coating contributes to excellent abrasion-resistance and surface smoothness, and prevents welding. Ideal for aluminum processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,852.13 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1 | 3 | 4 | 40 | ||
฿ 1,852.13 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 4 | 4 | 40 | ||
฿ 1,833.99 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2 | 6 | 4 | 40 | ||
฿ 1,833.99 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 8 | 4 | 40 | ||
฿ 2,146.01 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 8 | 6 | 45 | ||
฿ 2,233.09 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 10 | 6 | 45 | ||
฿ 2,233.09 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 10 | 6 | 45 | ||
฿ 2,407.25 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 10 | 6 | 50 | ||
฿ 2,407.25 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 13 | 6 | 50 | ||
฿ 2,704.76 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 13 | 6 | 50 | ||
฿ 2,490.69 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 13 | 6 | 50 | ||
฿ 2,951.48 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6.5 | 16 | 8 | 60 | ||
฿ 2,951.48 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 16 | 8 | 60 | ||
฿ 3,219.97 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7.5 | 16 | 8 | 60 | ||
฿ 3,219.97 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 19 | 8 | 60 | ||
฿ 4,079.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8.5 | 19 | 10 | 70 | ||
฿ 4,079.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 9 | 19 | 10 | 70 | ||
฿ 4,079.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 9.5 | 19 | 10 | 70 | ||
฿ 3,960.12 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 22 | 10 | 70 | ||
฿ 5,186.46 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 11 | 22 | 12 | 75 | ||
฿ 5,371.50 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 26 | 12 | 75 | ||
฿ 9,551.20 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 32 | 16 | 90 | ||
฿ 13,915.95 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 32 | 16 | 100 | ||
฿ 16,063.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 38 | 20 | 100 |
Loading...
work material | Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | High Helical |
---|---|---|---|---|---|
Coating | DLC | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Blade diameter tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?