1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SAGCSUS SA Coated Carbide for Stainless Steel (SAGCSUS-6)

SCK SOLID CARBIDE END MILLS

SAGCSUS SA Coated Carbide for Stainless Steel (SAGCSUS-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a unique blade shape, ideal for machining SUS.
· Diverse support from rough machining to finish machining.
· It also supports nickel alloy and titanium alloy processing.
· A three-flute type resistant to chattering vibration.

 
Part Number
SAGCSUS-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 2,236.72

SCK SOLID CARBIDE END MILLS 1 Piece(s) 31 Day(s) 613650

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Titanium Number of flutes(sheet) 3 Type High Helical
Coating TiAlN Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape With Lead
Torsion Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.03