1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SAGCXL SA Coated Carbide 6-Flute Long Blade

SAGCXL SA Coated Carbide 6-Flute Long Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,235.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent rigidity; ideal for high-speed machining. Achieves precision finishing with little tilt. Enables a wide range of side machining, due to the long flute length.

[Features]
· SAGCX long blade end mill.
· Machining is possible with a wide range of materials, from raw materials to hardened steel.

 
Part Number
SAGCXL-3-15
SAGCXL-4-20
SAGCXL-5-25
SAGCXL-6-25
SAGCXL-8-35
SAGCXL-10-45
SAGCXL-12-55
SAGCXL-16-70
SAGCXL-18-70
SAGCXL-20-80
SAGCXL-25-100
SAGCXL-30-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 4,235.87

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 315670

฿ 4,417.28

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 420670

฿ 4,696.65

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 525680

฿ 5,083.07

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 625680

฿ 6,476.10

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 835890

฿ 8,621.75

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 104510100

฿ 11,579.38

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 125512110

฿ 22,946.58

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 167016140

฿ 27,816.78

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 187020140

฿ 30,436.43

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 208020160

฿ 50,637.34

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 2510025180

฿ 65,819.69

SCK SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 3010025200

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 6 Type High Helical
Coating TiAlN Machining Application Side Blade tip shape With Lead
Torsion Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.03