(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With excellent rigidity, ideal for high-speed machining.
· 6-flute type, can be set from 3 mm.
· Achieves precision finish machining with less deflection.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,664.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 3 | 10 | 6 | 50 | ||
฿ 2,806.35 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 12 | 6 | 60 | ||
฿ 2,980.50 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 5 | 15 | 6 | 60 | ||
฿ 2,908.26 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 15 | 6 | 60 | ||
฿ 4,221.35 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 7 | 20 | 8 | 70 | ||
฿ 3,927.47 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 20 | 8 | 70 | ||
฿ 5,400.52 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 9 | 25 | 10 | 90 | ||
฿ 5,248.14 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 25 | 10 | 90 | ||
฿ 7,113.04 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 11 | 30 | 12 | 90 | ||
฿ 6,539.78 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 90 | ||
฿ 8,996.09 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 13 | 35 | 12 | 90 | ||
฿ 10,073.67 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 14 | 35 | 16 | 110 | ||
฿ 10,719.49 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 15 | 40 | 16 | 110 | ||
฿ 11,976.00 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 40 | 16 | 110 | ||
฿ 17,384.52 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 17 | 40 | 20 | 110 | ||
฿ 16,912.85 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 18 | 40 | 20 | 110 | ||
฿ 21,041.76 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 19 | 45 | 20 | 115 | ||
฿ 18,585.46 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 115 | ||
฿ 29,034.72 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 21 | 45 | 20 | 115 | ||
฿ 25,899.94 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 22 | 45 | 25 | 140 | ||
฿ 42,343.02 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 23 | 50 | 25 | 140 | ||
฿ 42,343.02 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 24 | 50 | 25 | 140 | ||
฿ 37,575.54 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 25 | 50 | 25 | 140 | ||
฿ 43,199.28 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 26 | 50 | 25 | 140 | ||
฿ 47,288.28 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 27 | 55 | 25 | 140 | ||
฿ 41,878.61 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 28 | 55 | 25 | 140 | ||
฿ 53,561.46 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 29 | 55 | 25 | 140 | ||
฿ 47,411.64 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 30 | 55 | 25 | 140 | ||
฿ 52,941.04 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 32 | 65 | 32 | 160 |
Loading...
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 6 | Type | High Helical |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Powerful Torsion (45°-60°) | Blade diameter tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?