1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HGGCNXL HG Coated Carbide NX Long Blade

SCK SOLID CARBIDE END MILLS

HGGCNXL HG Coated Carbide NX Long Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has excellent cutting chips discharge ability, so high-speed machining is possible.
· Long flute that employs new flute length to which ease of use has been given consideration to.
· HG GCNX long flute end mill.

 
Part Number
HGGCNXL-4-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCK SOLID CARBIDE END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 4 work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium Blade length (ℓ)(mm) 22
Number of flutes(sheet) 4 Type High Helical Coating For General Steels (AlCrN, etc.)
Shank diameter (d)(mm) 4 Overall Length (L)(mm) 70 Machining Application Side
Blade tip shape With Lead Torsion Angle (θ) Powerful Torsion (45°-60°) Blade diameter tolerance(mm) 0~-0.03