1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GC4T 4-Flute Carbide Short Blade

GC4T 4-Flute Carbide Short Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,926.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compared with other manufacturers' short blades, the blade length is set slightly longer.

 
Part Number
GC4T-2
GC4T-3
GC4T-4
GC4T-5
GC4T-6
GC4T-7
GC4T-8
GC4T-9
GC4T-10
GC4T-11
GC4T-12
GC4T-13
GC4T-14
GC4T-15
GC4T-16
GC4T-19
GC4T-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,926.70

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 25450

฿ 1,962.89

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 310650

฿ 2,054.55

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 412660

฿ 2,207.13

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 515660

฿ 2,429.05

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 615660

฿ 2,944.65

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 720870

฿ 3,091.80

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 820870

฿ 3,860.09

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 9251090

฿ 4,165.22

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 10251090

฿ 4,861.75

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 11301290

฿ 5,283.27

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 12301290

฿ 6,387.46

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 13351290

฿ 7,044.78

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 143516110

฿ 8,917.25

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 154016110

฿ 10,534.63

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 164016110

฿ 15,328.25

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 194520115

฿ 15,328.25

SCK SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) 204520115

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Aluminum Number of flutes(sheet) 4 Type Square
Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape Sharp Edge Torsion Angle (θ) Standard torsion (30-40°)
Blade diameter tolerance(mm) 0~-0.03