(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Machining is possible with a wide range of materials, from raw materials to hardened steel.
· A general-purpose 4-flute type with pin angle specification.
Part Number |
---|
SAGC4T-3 |
SAGC4T-5 |
SAGC4T-6 |
SAGC4T-10 |
SAGC4T-13 |
SAGC4T-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,091.59 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 3 | 10 | 6 | 50 | ||
฿ 2,287.51 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 5 | 15 | 6 | 60 | ||
฿ 2,530.61 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 15 | 6 | 60 | ||
฿ 4,250.38 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 10 | 25 | 10 | 90 | ||
฿ 6,935.26 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 13 | 35 | 12 | 90 | ||
฿ 9,743.50 | SCK SOLID CARBIDE END MILLS | 1 Piece(s) | 31 Day(s) | 15 | 40 | 16 | 110 |
Loading...
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / High Hardness Steel-HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | Sharp Edge |
Torsion Angle (θ) | Standard torsion (30-40°) | Blade diameter tolerance(mm) | 0~-0.03 |
How can we improve?
How can we improve?