(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SS-86 |
SS-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Use | Specifications | Trusco Code | JAN Code | Height (mm) |
Width (mm) |
Depth (mm) |
Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 106.32 |
ENG SOLDERING IRON | 1 Piece(s) | 4 Day(s) | Related Products | Replacement Cleaning Sponge for SS-05 | Density: Fine, Color: Yellow, Size: ø50 × 10 mm | 825-7551 | 4989833055868 | - | - | - | - | - | ||
฿ 106.77 |
ENG SOLDERING IRON | 1 Piece(s) | 4 Day(s) | Related Products | Replacement Cleaning Sponge for SS-05 | Density: Rough, Color: Blue, Size: ø50 × 10 mm | 825-7552 | 4989833055875 | - | - | - | - | - |
Portable soldering iron cleaner also functions as a soldering iron stand, which is optimal for maintenance.
[Features]
· Opening and closing of the lid is smooth with a slide lock system.
· The lid side is equipped with an O-ring and has high sealability, so there is no worry of leakage or evaporation from the sponge or contamination of debris.
· Includes two cleaner sponges of different densities that can be selectively used depending on the application.
· Material used for the main body is flame retardant-grade nylon resin containing glass fiber.
· Heat resistant temperature 130°C.
[Applications]
· For maintenance of soldering iron cleaners in the field.
Part Number |
---|
SS-86 |
SS-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Use | Specifications | Trusco Code | JAN Code | Height (mm) |
Width (mm) |
Depth (mm) |
Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 106.32 |
ENG SOLDERING IRON | 1 Piece(s) | 4 Day(s) | Related Products | Replacement Cleaning Sponge for SS-05 | Density: Fine, Color: Yellow, Size: ø50 × 10 mm | 825-7551 | 4989833055868 | - | - | - | - | - | ||
฿ 106.77 |
ENG SOLDERING IRON | 1 Piece(s) | 4 Day(s) | Related Products | Replacement Cleaning Sponge for SS-05 | Density: Rough, Color: Blue, Size: ø50 × 10 mm | 825-7552 | 4989833055875 | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?